Pasar al contenido principal
Logo print

Kit vídeo 1 vivienda 2 hilos, placa SFERA NEW y monitor manos libres Classe 100 avanzado

Classe 100 TEGUI

Kit vídeo 1 vivienda 2 hilos, placa SFERA NEW y monitor manos libres Classe 100 avanzado

REF. 379115 EAN. 8424743791155

Kit manos libres unifamiliar con monitor CLASSE 100V16E y placa exterior de pulsadores modular SFERA NEW con frontal de aluminio, cámara a color.

Garantía 3 años
Familia de precios : 3005
923,99 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

With video Yes
Number of indoor stations 1
Number of outdoor stations 1
Number of call buttons 1
Installation technique Bus system
Mounting method indoor station Surface mounted
Colour indoor station White
Mounting method outdoor station Surface mounted
Material outdoor station Aluminium
Colour outdoor station Grey
Picture system PAL
Property picture system Colour
Overhear protected No
Can be connected to smartphone No
Internal communication Yes
Hands free Yes
Opening angle camera 100 °
Zoom, pan/tilt function No
With memory function No
Screen diagonal 127 mm
Screen diagonal (inch) 5 inch
Manual adjustable camera Yes
Label space/information surface Yes
Hearing aid compatible No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 164 mm
Height 165 mm
Depth 20.5 mm
Degree of impact strength (IK) IK07
Degree of protection (IP) IP54
Operating / setting temperature 5-40 °C
Storage temperature -10-70 °C
Voltage type DC
Nominal voltage 18-27 V
Supply current 0.010-0.25 A
Frequency 0-0 Hz
Sound level 82 dB
Standby consumption 10 mA
Halogen free Yes
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Cable section 0.1-2.5 mm²
Fitted with USB plug Yes
Fitted with rainproof plate protection Yes
With complemantary luminous signal Yes
Mounting method Surface mounted/recessed mounted
Control mode Wired
Contains Batteries and/or Accumulator No
Additional unit Yes
Loudness setting Yes
Addressable Yes
Door entry system with mobile application No
Number of ringtones 16
Remote opening of gate / Electric door opener No
Screen resolution Other
Screen brightness setting Yes
Screen contrast setting Yes
Memory video function No
Camera type Adjustable
Video recorder angle 100 °
Max distance between internal and external unit 600 m
Communication rank type Other
Connected object No

Documentación

1 documento
Manual de uso
LE11111AB.pdf pdf (13.49 Mo)